IESNA:LM-63-2002
[TEST]P945253
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-735-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5729
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1435.5 1647 1795.3 1771.9 1583.3 1416.8 1345.8 1330.1 1359.1 1429.3
1543.6 1700 1895.4 2135 2420.2 2714 2985 3145 3137.8 2970.2
2514.1 2153.1 1621.8 947.4 464.1 312.7 268.9 232.5 192.5 175.3
143 123.5 99.2 48.3 28.1 8.9 0
1435.5 1645.8 1785 1764.8 1575.3 1413 1341 1324.7 1354.6 1421.9
1530.3 1684.9 1877.1 2113.7 2392.4 2682.6 2949.8 3118.9 3127.2 2977.3
2520 2157 1635.1 961.9 470.3 311.9 265.7 232.8 195.2 169.7
146.6 123.5 98.9 51.2 26.7 8.3 0
1435.5 1652.3 1791.8 1782.3 1599.9 1429.3 1351.4 1329.2 1355.2 1422.2
1532.9 1676.9 1860.8 2084.1 2350.3 2644.1 2913.9 3105.3 3169.2 3071.2
2737.4 2250.2 1739.7 1091.1 526.6 314.2 256.8 233.1 196.4 170.3
147.2 124.7 104 71.4 32 6.5 0
1435.5 1630.1 1775.2 1797.1 1651.1 1470.7 1372.4 1340.1 1354.6 1406.5
1493 1617.3 1776.4 1972.1 2205.5 2471.8 2760.5 3022.3 3203.6 3264.3
3153.8 2826.3 2217.4 1505.1 791.1 390.3 274 227.7 196.4 167.3
145.1 123.2 106.9 81.4 45.3 15.4 0
1435.5 1615 1758.6 1809.6 1726.3 1554.3 1425.7 1374.5 1378.6 1419.5
1489.4 1588.9 1724.9 1899.6 2113.7 2358.9 2639.4 2928.8 3181.4 3349.3
3392.5 3249.8 2878.4 2237.2 1379.5 679.7 352.1 251.4 204.9 167.3
138.3 117.9 98.6 74.9 42.9 12.4 0
1435.5 1594.5 1727.8 1805.7 1791.8 1679.8 1542.7 1463.6 1449.4 1474.3
1530 1609.1 1717.4 1860.8 2034.3 2242 2498.4 2785.7 3102 3390.8
3626.2 3744.7 3650.8 3323.5 2693 1730.2 791.3 365.2 239.6 182.4
139.2 104.2 77 55.7 30.8 8.6 0
1435.5 1567.6 1687.8 1776.4 1827.3 1820.8 1761.6 1672.1 1609.9 1593.7
1619.1 1671 1751.5 1855.8 1993.2 2160.8 2366 2621.3 2920.5 3261
3599 3903.4 4088.8 4117 3890.7 3419.2 2641.8 1614.4 689.2 277.5
164.7 109.9 70.2 42.9 20.7 5.6 0
1435.5 1533.2 1631.9 1717.7 1790.9 1854.9 1898.7 1920.3 1912 1889.8
1872.6 1878.6 1917.7 1987.3 2087.7 2223.9 2396.3 2600.6 2826.6 3048.4
3264.9 3469 3679.2 3865.8 3956.1 3798 3325.9 2619.9 1795.6 1017.9
427.1 165.6 91.5 56.9 29.6 8.6 0
1435.5 1496.2 1563.4 1629.5 1697 1767.2 1836.2 1908.2 1971 2026.9
2082.6 2135.3 2197.5 2270.4 2370.2 2503.2 2665.8 2848.5 3031.8 3191.2
3314.7 3405 3462.1 3500.9 3522.6 3511 3423.1 3107.3 2451 1544.2
660.7 224.8 99.8 53.3 27.8 7.7 0
1435.5 1457.1 1485.6 1516.4 1550.1 1590.1 1636.3 1687.8 1735.2 1776.7
1809.9 1838.6 1868.8 1907.3 1965.3 2044.1 2138.3 2246.7 2340.6 2410.8
2453.7 2465.6 2466.7 2457.3 2452.2 2433 2384.7 2156.1 1690.5 951
394.5 161.7 71.1 31.4 16 3.6 0
1435.5 1440.2 1444.1 1456.2 1468.1 1484.1 1509.5 1530.9 1551.6 1567.3
1570.3 1562.9 1550.1 1543.6 1551 1570.6 1603.7 1641.6 1676.6 1692.3
1688.7 1668.9 1648.1 1635.7 1635.1 1629.2 1588.6 1432.2 1153.6 704
348 173.8 90.3 40.6 16.3 3.6 0
1435.5 1419.2 1405 1396.7 1389.3 1382.5 1381.3 1379.5 1372.4 1350.5
1311.1 1259.6 1197.4 1131.6 1070.3 1014.1 961.9 919.3 879.3 834.6
785.7 734.2 700.4 691.5 688.9 668.1 615.4 528.4 427.4 302.4
209.7 132.7 77 42.9 20.1 5.3 0
1435.5 1384.3 1337.5 1299 1255.4 1206.6 1147.6 1077.1 987.7 888.2
776.8 657.5 550.3 462.6 401.3 365.5 350.4 347.4 346.5 343
330.2 309.5 285.2 259.4 236.3 218 203.2 183 157.6 131.8
106.3 82.6 61.6 42.4 24.9 4.7 0
1435.5 1349.6 1277.4 1206.3 1114.2 1003.1 879 752.5 635.9 544.9
482.2 443.1 418.2 397.7 378.8 363.1 356 358.1 362.8 363.7
352.4 333.2 307.7 278.7 250.3 224.8 199.9 174.1 149.6 126.2
103.1 80.6 59.2 39.4 21.3 4.7 0
1435.5 1317.9 1225.5 1111.2 964 805.6 667 572.5 527.5 507.3
488.1 462 432.7 412.3 398.6 390 384.4 383.8 383.8 378.5
367.8 348.6 310.1 276 248.2 221.8 197.8 176.5 156.4 140.1
113.7 87.4 64.6 40.9 20.4 5.3 0
1435.5 1298.7 1178.4 1019.7 832.5 665.8 575.7 553.8 549.1 530.1
503.8 482.2 460.2 442.2 428 418.2 408.7 401.9 391.8 362.8
313 290.2 274.2 253.8 234 216.2 200.2 183.9 163.5 142.5
122.3 99.2 74.9 50.1 28.1 11.8 0
1435.5 1286.2 1141.4 946.5 741.9 605.9 571.9 579.9 571.6 548.2
526.6 501.7 478 459.6 445.1 433.6 423.5 402.5 347.7 309.2
292.6 278.1 264.5 252.6 239.6 226 209.1 188.7 173.3 155.2
133.3 111.4 86.2 62.2 72.9 62.8 0
1435.5 1273.8 1104.1 882.9 676.7 587.3 592 598.5 583.1 561.8
537.5 507.6 483.3 465 451.9 443.4 424.1 360.7 319.6 300.9
282.2 266.5 254.7 246.7 238.1 229.5 216.2 197.8 174.7 151.9
130.9 115.2 111.1 157 104.8 41.8 0
1435.5 1259.9 1073.9 838.1 642.7 587.6 604.8 606.8 589.7 569.2
539 506.7 481.3 462.9 452.2 443.9 390.9 335 312.7 297.9
281.4 268.6 259.4 250.8 240.2 225.1 207.3 187.8 167.9 148.7
134.8 159 195.2 137.4 78.5 33.5 0
1435.5 1254.5 1060.3 818 629.9 590 611.6 612.2 594.1 571.9
538.1 505 477.7 460.2 452.2 431.2 367.5 328.4 313.3 296.8
282.8 275.1 271.6 266.3 245.5 229.2 211.2 191 175.6 159.3
157.3 268.6 177.1 111.7 52.1 19.8 0
1435.5 1246.5 1069.4 823 632.6 591.7 613.6 612.5 595.6 573.7
540.8 507.9 481 462.9 455.5 432.1 366.9 328.7 315.7 297.3
283.7 277.2 275.4 271.9 247.3 231.3 217.1 201.1 186.9 163.2
159 279.3 175 115.2 50.9 19.3 0
